Cover, 90° bend FS
Type RBD 90 200 FS
|Item no. 6036904
|EAN 4012197405663



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° bend fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 1 St. |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B200mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
1,7432 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7432 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7432 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
(3)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RBD 90 100 FS
100
0,75
6036900
RBD 90 150 FS
150
0,75
6036902
RBD 90 200 FS
200
0,75
6036904
RBD 90 300 FS
300
0,75
6036906
RBD 90 400 FS
400
1
6036908
RBD 90 500 FS
500
1
6036910
RBD 90 600 FS
600
1
6036912
Width
Plate thickness
RBD 90 100 FS
Item no.
6036900
Width
100
Plate thickness
0,75
RBD 90 150 FS
Item no.
6036902
Width
150
Plate thickness
0,75
RBD 90 200 FS
Item no.
6036904
Width
200
Plate thickness
0,75
RBD 90 300 FS
Item no.
6036906
Width
300
Plate thickness
0,75
RBD 90 400 FS
Item no.
6036908
Width
400
Plate thickness
1
RBD 90 500 FS
Item no.
6036910
Width
500
Plate thickness
1
RBD 90 600 FS
Item no.
6036912
Width
600
Plate thickness
1
