Cover, 90° bend DD
Type RBD 90 300 DD
Item no. 6036956
EAN 4012197405823



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° bend fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 1 St. |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B300mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | DKS Series, EKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
4,6021 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,6021 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,6021 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RBD 90 100 DD
100
0,75
6036950
RBD 90 150 DD
150
0,75
6036952
RBD 90 200 DD
200
0,75
6036954
RBD 90 300 DD
300
0,75
6036956
RBD 90 400 DD
400
1
6036958
RBD 90 500 DD
500
1
6036960
RBD 90 600 DD
600
1
6036962
Width
Plate thickness
RBD 90 100 DD
Item no.
6036950
Width
100
Plate thickness
0,75
RBD 90 150 DD
Item no.
6036952
Width
150
Plate thickness
0,75
RBD 90 200 DD
Item no.
6036954
Width
200
Plate thickness
0,75
RBD 90 300 DD
Item no.
6036956
Width
300
Plate thickness
0,75
RBD 90 400 DD
Item no.
6036958
Width
400
Plate thickness
1
RBD 90 500 DD
Item no.
6036960
Width
500
Plate thickness
1
RBD 90 600 DD
Item no.
6036962
Width
600
Plate thickness
1
