Cover, 90° bend A4
Type RBD 90 150 A4
Item no. 6036988
EAN 4012197406066



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° bend fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Length | 208 mm |
|---|---|
| Width | 150 mm |
| Dimension B | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 1 St. |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B150mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | RKSM Series, SKSM Series, SKS Series |
Environmental Data
2,749 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,749 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,749 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RBD 90 100 A4
100
0,75
6036986
RBD 90 150 A4
150
0,75
6036988
RBD 90 200 A4
200
0,75
6036990
RBD 90 300 A4
300
0,75
6036992
RBD 90 400 A4
400
1
6036994
RBD 90 500 A4
500
1
6036996
RBD 90 600 A4
600
1
6036998
Width
Plate thickness
RBD 90 100 A4
Item no.
6036986
Width
100
Plate thickness
0,75
RBD 90 150 A4
Item no.
6036988
Width
150
Plate thickness
0,75
RBD 90 200 A4
Item no.
6036990
Width
200
Plate thickness
0,75
RBD 90 300 A4
Item no.
6036992
Width
300
Plate thickness
0,75
RBD 90 400 A4
Item no.
6036994
Width
400
Plate thickness
1
RBD 90 500 A4
Item no.
6036996
Width
500
Plate thickness
1
RBD 90 600 A4
Item no.
6036998
Width
600
Plate thickness
1
