Cover, 90° bend A2
Type RBD 90 150 A2
Item no. 6036972
EAN 4012197405922



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° bend fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Length | 207 mm |
|---|---|
| Width | 150 mm |
| Dimension B | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 1 St. |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B150mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
2,748 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,748 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,748 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RBD 90 100 A2
100
0,75
6036970
RBD 90 150 A2
150
0,75
6036972
RBD 90 200 A2
200
0,75
6036974
RBD 90 300 A2
300
0,75
6036976
RBD 90 400 A2
400
1
6036978
RBD 90 500 A2
500
1
6036980
RBD 90 600 A2
600
1
6036982
Width
Plate thickness
RBD 90 100 A2
Item no.
6036970
Width
100
Plate thickness
0,75
RBD 90 150 A2
Item no.
6036972
Width
150
Plate thickness
0,75
RBD 90 200 A2
Item no.
6036974
Width
200
Plate thickness
0,75
RBD 90 300 A2
Item no.
6036976
Width
300
Plate thickness
0,75
RBD 90 400 A2
Item no.
6036978
Width
400
Plate thickness
1
RBD 90 500 A2
Item no.
6036980
Width
500
Plate thickness
1
RBD 90 600 A2
Item no.
6036982
Width
600
Plate thickness
1
