Cover, 45° bend FS

Type RBD 45 200 FS
Item no. 6036404
EAN 4012197406226
Item no. / Type
Width
Plate thickness

Smallest selling unit: 1 piece

piece

Description

Cover for 45° bend fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)

Technical data

Dimensions

Length225 mm
Width200 mm
Dimension B200 mm

Technical data

Maintain electrical functionsno
Rustproof steel, pickledno
Plate thickness0,75 mm
Number of turn buckles1 St.
Bend (angle)45°
Suitable for mesh cable trayno
Suitable for cable ladderno
Suitable for cable trayyes
Hingedno
Change of directionHorizontal
Fastening typeSash lock
ROHS-conformantyes
Permitted temperature range, min.-20 °C
Permitted temperature range, max.120 °C
DimensionB200mm
SurfaceStrip galvanised
MaterialSteel
Colourzinc
Product seriesEKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series

Environmental Data

1,3051 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate1,3051 kg CO2e / 1 Piece
CO₂ Footprint (GWP)1,3051 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

Width
Plate thickness
RBD 45 100 FS
Item no.
6036400
Width
100
Plate thickness
0,75
RBD 45 150 FS
Item no.
6036402
Width
150
Plate thickness
0,75
RBD 45 200 FS
Item no.
6036404
Width
200
Plate thickness
0,75
RBD 45 300 FS
Item no.
6036407
Width
300
Plate thickness
0,75
RBD 45 400 FS
Item no.
6036408
Width
400
Plate thickness
1
RBD 45 500 FS
Item no.
6036410
Width
500
Plate thickness
1
RBD 45 600 FS
Item no.
6036412
Width
600
Plate thickness
1