Coupling GK-KUP
Type GK-KUP
|Item no. 6274650
|EAN 4012195657033



Item no. / Type
6274650 / GK-KUP
Length
89,5 mm
Smallest selling unit: 1 PU
1PU
PU
Description
Coupling as trunking connector for tight connection of the trunking sections. A coupling pair is included and pre-mounted for each stock length.
Technical data
Dimensions
| Length | 89,5 mm |
|---|---|
| Width | 64 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP30 |
| With equipotential bonding | no |
| Protection rating IK code | IK08 |
| Version for | Universal |
| Type | coupling |
| ROHS-conformant | yes |
| Trunking depth | 70 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 64x90mm |
| Material | Acrylonitrile butadiene styrene |
| Colour | Light grey; RAL 7035 |
| Product series | Rapid 80® |
Environmental Data
0,1615 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1615 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1615 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
GK-KUP
89,5
6274650
GK-KUP
Item no.
6274650
Length
89,5


