Coupling for earth rod with thread
Type 2019 16
Item no. 5001190
EAN 4012196431236



Item no. / Type
5001190 / 2019 16
External diameter
14,2 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Suitable for earth rods, type 2019 16 CU
Technical data
Dimensions
| Length | 72 mm |
|---|---|
| Dimension L | 71,2 mm |
| Dimension D | 20,5 mm |
Technical data
| External diameter | 14,2 mm |
|---|---|
| ROHS-conformant | yes |
| for earth rods | 14,2 mm |
| Dimension | 72x21 |
| Material | Red bronze |
Environmental Data
0,25 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,25 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,25 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
External diameter
Item no.
2019 16
14,2
5001190
2019 16
Item no.
5001190
External diameter
14,2


