Countersunk head screw for PYROLINE® Con fire protection ducts
Type KSS 4.5x80
Item no. 7215412
EAN 4012196887774



Item no. / Type
7215412 / KSS 4.5x80
Length
80 mm
Thread
M4,5
Smallest selling unit: 50 piece
50piece
piece
Description
Countersunk head screw as spare part for PYROLINE® Con fire protection ducts, to fasten lids, end pieces, wall connection collars and doublers with a plate thickness of 40–60 mm.
Technical data
Dimensions
| Length | 80 mm |
|---|
Technical data
| Thread metric | 4,5 |
|---|---|
| Thread | M4,5 |
| Screw system | Phillips PH |
| Dimension | 4,5 x 80 |
| ROHS-conformant | yes |
| Dimension | 4,5x80 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
KSS 4.5x80
80
M4,5
7215412
KSS 4.5x80
Item no.
7215412
Length
80
Thread
M4,5



