Countersunk head screw for PYROLINE® Con fire protection ducts
Type KSS 4.0x55
Item no. 7215400
EAN 4012196887651



Item no. / Type
7215400 / KSS 4.0x55
Length
55 mm
Thread
M4
Smallest selling unit: 50 piece
50piece
piece
Description
Countersunk head screw as spare part for PYROLINE® Con fire protection ducts, to fasten lids, end pieces, wall connection collars and doublers with a plate thickness of 30 mm maximum.
Technical data
Dimensions
| Length | 55 mm |
|---|
Technical data
| Thread metric | 4 |
|---|---|
| Thread | M4 |
| Screw system | Phillips PH |
| Dimension | 4,0 x 55 |
| ROHS-conformant | yes |
| Dimension | 4,0x55 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
KSS 4.0x55
55
M4
7215400
KSS 4.0x55
Item no.
7215400
Length
55
Thread
M4



