Corner seat
Type KA-EA FT
Item no. 6346763
EAN 4012195703938



Item no. / Type
6346763 / KA-EA FT
Smallest selling unit: 1 piece
1piece
piece
Description
Corner seat with welded U profile for fastening to 90° external corners. Wall and support brackets are screwed to the U profile.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 250 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 250x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,4045 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,4045 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,4045 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
KA-EA FT
6346763
KA-EA FT
Item no.
6346763


