Corner plate FS
Type LEB 50 FS
Item no. 6221246
EAN 4012196164837


Item no. / Type
Radius
Smallest selling unit: 1 piece
1piece
piece
Description
Corner plate to increase the radius and the cable supporting surface.
Technical data
Dimensions
| Height | 45 mm |
|---|---|
| Dimension a | 500 mm |
| Radius | 500 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | R500mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,9245 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,9245 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,9245 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Radius
Item no.
LEB 25 FS
250
6221203
LEB 50 FS
500
6221246
Radius
LEB 25 FS
Item no.
6221203
Radius
250
LEB 50 FS
Item no.
6221246
Radius
500

