Corner plate DD
Type LEB 50 DD
Item no. 6221259
EAN 4012196089239



Item no. / Type
Radius
Smallest selling unit: 1 piece
1piece
piece
Description
Corner plate to increase the radius and the cable supporting surface.
Technical data
Dimensions
| Height | 45 mm |
|---|---|
| Dimension a | 500 mm |
| Radius | 500 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | R500mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
6,9271 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,9271 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,9271 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Radius
Item no.
LEB 25 DD
250
6221216
LEB 50 DD
500
6221259
Radius
LEB 25 DD
Item no.
6221216
Radius
250
LEB 50 DD
Item no.
6221259
Radius
500



