Corner panel T4L/T8NL, vaulted inwards
Type T8NL EB1 7035
Item no. 7408424
EAN 4012195115625




Item no. / Type
Colour
Smallest selling unit: 2 piece
2piece
piece
Description
Corner element for later installation in the T4L or T8NL housing. Corner element version: arched inwards.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Telitank |
Environmental Data
0,0326 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0326 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0326 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (3)
Tender specifications (1)
Variants
Type
Colour
Item no.
T8NL EB1 9011
Graphite black; RAL 9011
7408420
T8NL EB1 7035
Light grey; RAL 7035
7408424
Colour
T8NL EB1 9011
Item no.
7408420
Colour
Graphite black; RAL 9011
T8NL EB1 7035
Item no.
7408424
Colour
Light grey; RAL 7035


