Corner extension piece 160 FT
Type WEAS 160 FT
Item no. 6098864
EAN 4012195242550



Item no. / Type
6098864 / WEAS 160 FT
Smallest selling unit: 1 piece
1piece
piece
Description
Corner extension piece for wide span cable trays and ladders with a side height of 160 mm. Including fastening material.
Technical data
Dimensions
| Height | 160 mm |
|---|---|
| Dimension h | 160 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 160 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
16,0592 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 16,0592 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,0592 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WEAS 160 FT
6098864
WEAS 160 FT
Item no.
6098864

