Corner extension piece 160 FS
Type WEAS 160 FS
Item no. 6098860
EAN 4012195242543



Item no. / Type
6098860 / WEAS 160 FS
Smallest selling unit: 1 piece
1piece
piece
Description
Corner extension piece for wide span cable trays and ladders with a side height of 160 mm. Including fastening material.
Technical data
Dimensions
| Height | 160 mm |
|---|---|
| Dimension h | 160 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 160 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
17,2297 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,2297 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,2297 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WEAS 160 FS
6098860
WEAS 160 FS
Item no.
6098860

