Corner extension piece 110 FT
Type WEAS 110 FT
Item no. 6098479
EAN 4012195242529



Item no. / Type
6098479 / WEAS 110 FT
Smallest selling unit: 1 piece
1piece
piece
Description
Corner extension piece for wide span cable trays and ladders with a side height of 110 mm. Including fastening material.
Technical data
Dimensions
| Height | 110 mm |
|---|---|
| Dimension h | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 110 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
13,4867 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,4867 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,4867 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WEAS 110 FT
6098479
WEAS 110 FT
Item no.
6098479

