Corner extension piece 110 FS
Type WEAS 110 FS
Item no. 6098475
EAN 4012195242512



Item no. / Type
6098475 / WEAS 110 FS
Smallest selling unit: 1 piece
1piece
piece
Description
Corner extension piece for wide span cable trays and ladders with a side height of 110 mm. Including fastening material.
Technical data
Dimensions
| Height | 110 mm |
|---|---|
| Dimension h | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 110 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
14,6471 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,6471 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,6471 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WEAS 110 FS
6098475
WEAS 110 FS
Item no.
6098475

