Corner extension piece 110 A2
Type WEAS 110 A2
Item no. 6098483
EAN 4012195242536



Item no. / Type
6098483 / WEAS 110 A2
Smallest selling unit: 1 piece
1piece
piece
Description
Corner extension piece for wide span cable trays and ladders with a side height of 110 mm. Including fastening material.
Technical data
Dimensions
| Height | 110 mm |
|---|---|
| Dimension h | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 110 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Type of connector, cable support system | Screwed |
Environmental Data
30,7235 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 30,7235 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 30,7235 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WEAS 110 A2
6098483
WEAS 110 A2
Item no.
6098483

