Corner connector FT
Type GEV 36 FT
Item no. 6016723
EAN 4012196013272



Item no. / Type
6016723 / GEV 36 FT
Width
23 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Corner connector for creation of mesh cable tray bend elements of different angles (bend creation on the construction site).
Including FRS M6 x 12 bolt with flange nut.
Technical data
Dimensions
| Length | 56 mm |
|---|---|
| Width | 23 mm |
| Height | 16 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Dimension | 42-54 x 23 |
| Suitable for mesh cable tray wire, min. | 3,9 mm |
| Suitable for mesh cable tray wire, max. | 4,9 mm |
| Version for | Corner connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0821 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0821 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0821 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Item no.
GEV 36 FT
23
6016723
GEV 36 FT
Item no.
6016723
Width
23


