Corner connector A2
Type REV 110 A2
Item no. 6068049
EAN 4012196400812



Item no. / Type
6068049 / REV 110 A2
Height
105 mm
Plate thickness
1,25 mm
Smallest selling unit: 5 piece
5piece
piece
Description
Corner connector for cable trays with side height 110 mm.
Technical data
Dimensions
| Length | 240 mm |
|---|---|
| Width | 400 mm |
| Height | 105 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 240 x 130 |
| Suitable for cable tray system height | 110 mm |
| Version for | Corner connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110x200 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
4,8071 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,8071 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,8071 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
REV 110 A2
105
1,25
6068049
REV 110 A2
Item no.
6068049
Height
105
Plate thickness
1,25


