Cord outlet with handle clamp
Type SA UH2 G
Item no. 7368426
EAN 4012196692583



Item no. / Type
7368426 / SA UH2 G
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlet with handle clamp to replace the UDHOME1/2 floor socket. Available as spare part.
Technical data
Technical data
| Suitable for wet care | no |
|---|---|
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| ROHS-conformant | yes |
Environmental Data
0,3224 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3224 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3224 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SA UH2 G
7368426
SA UH2 G
Item no.
7368426
