Cord outlet SAK-2, stainless steel
Type SAK-2 V2A
Item no. 7407995
EAN 4012196040476



Item no. / Type
7407995 / SAK-2 V2A
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlet for installation in RKS frame cassettes. Use only in dry-cleaned floors.
Technical data
Dimensions
| Length | 43 mm |
|---|---|
| Width | 98 mm |
| Height | 25,5 mm |
Technical data
| Floor care | Dry |
|---|---|
| ROHS-conformant | Exempt |
| Material | Stainless steel 1.4301 |
Environmental Data
1,8769 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8769 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8769 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SAK-2 V2A
7407995
SAK-2 V2A
Item no.
7407995

