Cord outlet SAK-2, brass
Type SAK-2 MS
Item no. 7407991
EAN 4012196040483



Item no. / Type
7407991 / SAK-2 MS
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlet for installation in RKS frame cassettes. Use only in dry-cleaned floors.
Technical data
Dimensions
| Length | 43 mm |
|---|---|
| Width | 98 mm |
| Height | 25,5 mm |
Technical data
| Floor care | Dry |
|---|---|
| ROHS-conformant | Exempt |
| Material | Brass |
Environmental Data
1,129 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,129 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,129 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SAK-2 MS
7407991
SAK-2 MS
Item no.
7407991

