Cord outlet SA GES9-3B 9011
Type SA GES9-3B 9011
Item no. 7407942
EAN 4012196652969



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlets (as spare part) for installation in GES9-3 service outlets with handle clamp.
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 117 mm |
| Height | 25 mm |
Technical data
| Floor care | Dry |
|---|---|
| ROHS-conformant | yes |
| Dimension | 124x31x36 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,6423 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6423 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6423 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor care
Colour
Item no.
SA GES9-3B 7011
Dry
Iron grey; RAL 7011
7407941
SA GES9-3B 9011
Dry
Graphite black; RAL 9011
7407942
SA GES9-3B 1019
Dry
Grey-beige; RAL 1019
7407943
Colour
SA GES9-3B 7011
Item no.
7407941
Floor care
Dry
Colour
Iron grey; RAL 7011
SA GES9-3B 9011
Item no.
7407942
Floor care
Dry
Colour
Graphite black; RAL 9011
SA GES9-3B 1019
Item no.
7407943
Floor care
Dry
Colour
Grey-beige; RAL 1019

