Cord outlet, nominal size R7, with dust protection seal, irongrey
Type SA GESR7 7011
Item no. 7407880
EAN 4012195406921



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlets for installation in GESR7/10 service outlets. Use only in dry-cleaned floors. Spare part.
Technical data
Dimensions
| Length | 48 mm |
|---|---|
| Width | 105 mm |
| Height | 26 mm |
Technical data
| Floor care | Dry |
|---|---|
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
0,2058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2058 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Floor care
Colour
Item no.
SA GESR7 7011
Dry
Iron grey; RAL 7011
7407880
SA GESR7 9011
Dry
Graphite black; RAL 9011
7407882
Colour
SA GESR7 7011
Item no.
7407880
Floor care
Dry
Colour
Iron grey; RAL 7011
SA GESR7 9011
Item no.
7407882
Floor care
Dry
Colour
Graphite black; RAL 9011
