Cord outlet, nominal size GES-2, with dust protection seal
Type SA GES-2 7011
Item no. 7407930
EAN 4012195933694



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlet for installation in 2nd generation service outlets - GES-2. Use only in dry-cleaned floors. Spare part.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 90 mm |
| Height | 17 mm |
Technical data
| Floor care | Dry |
|---|---|
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
0,1127 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1127 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1127 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Floor care
Colour
Item no.
SA GES-2 7011
Dry
Iron grey; RAL 7011
7407930
SA GES-2 9011
Dry
Graphite black; RAL 9011
7407934
SA GES-2 1019
Dry
Grey-beige; RAL 1019
7407938
Colour
SA GES-2 7011
Item no.
7407930
Floor care
Dry
Colour
Iron grey; RAL 7011
SA GES-2 9011
Item no.
7407934
Floor care
Dry
Colour
Graphite black; RAL 9011
SA GES-2 1019
Item no.
7407938
Floor care
Dry
Colour
Grey-beige; RAL 1019

