Cord outlet, nominal size 9, with dust protection seal, iron grey
Type SA GES9 7011
Item no. 7407928
EAN 4012195113461



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlet for installation in GES6 and GES9 service outlets. Spare part.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 88 mm |
| Height | 30 mm |
Technical data
| Floor care | Dry |
|---|---|
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
0,205 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,205 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,205 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Floor care
Colour
Item no.
SA GES9 7011
Dry
Iron grey; RAL 7011
7407928
SA GES9 9011
Dry
Graphite black; RAL 9011
7407932
Colour
SA GES9 7011
Item no.
7407928
Floor care
Dry
Colour
Iron grey; RAL 7011
SA GES9 9011
Item no.
7407932
Floor care
Dry
Colour
Graphite black; RAL 9011
