Cord outlet for cassette, height-adjustable, round R7
Type SA RKSR2 7 V
Item no. 7409357
EAN 4012196622016




Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlet for installation in height-adjustable cassettes. Use only in dry-cleaned floors.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Brushed and laminated |
| Material | Stainless steel 1.4301 |
| Product series | RKSR |
Environmental Data
1,2125 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2125 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2125 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
SA RKSN-2 V
7409355
SA RKSR2 4 V
7409356
SA RKSR2 7 V
7409357
SA RKSR2 9 V
7409358
SA RKSN-2 V
Item no.
7409355
SA RKSR2 4 V
Item no.
7409356
SA RKSR2 7 V
Item no.
7409357
SA RKSR2 9 V
Item no.
7409358


