Copper cable Tin-plated
Type S-11-CU SN
Item no. 5021656
EAN 4012195938668



Item no. / Type
Nomal ring (approx. kg)
Cross-section
Dimension D
Smallest selling unit: 50 m
50m
m
Description
• Can be used as an earthing conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Meets the requirements of VDE 0185-305 (IEC 62305)
• Suitable for earthing heavy current systems > 1 kV to DIN VDE 0101-2
• Type S 11-CU Sn: Tin-plated version
• Meets the requirements of VDE 0185-305 (IEC 62305)
• Suitable for earthing heavy current systems > 1 kV to DIN VDE 0101-2
• Type S 11-CU Sn: Tin-plated version
Technical data
Technical data
| Diameter | 10,5 mm |
|---|---|
| Nomal ring (approx. kg) | 30 |
| Number of individual wires | 19 |
| Material jacket | Without |
| Diameter of the individual wires | 2,1 mm |
| Lightning protection application | no |
| ROHS-conformant | yes |
| Cross-section | 70 mm² |
| Nomal ring (approx. m) | 50 |
| Dimension | 19x2,1mm |
| Surface | Tin-plated |
| Material | Copper |
Dimensions
| Dimension D | 10,5 mm |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Nomal ring (approx. kg)
Cross-section
Dimension D
Surface
Item no.
S 9-CU
45
50
9
5021652
S 11-CU
30
70
10,5
5021654
S-11-CU SN
30
70
10,5
Tin-plated
5021656
Nomal ring
(approx. kg)
Cross-section
Dimension D
S 9-CU
Item no.
5021652
Nomal ring (approx. kg)
45
Cross-section
50
Dimension D
9
S 11-CU
Item no.
5021654
Nomal ring (approx. kg)
30
Cross-section
70
Dimension D
10,5
S-11-CU SN
Item no.
5021656
Nomal ring (approx. kg)
30
Cross-section
70
Dimension D
10,5
Surface
Tin-plated

