Copper bridges with step width 35.6 mm
Type KB MCF-CF 4
Item no. 5089667
EAN 4012197413095



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
The bridges KB... enable the parallel connection of the bases and poles of the lightning current arrester MCF-CF.
The bridges are available in various widths.
The bridges are available in various widths.
Technical data
Technical data
| Dimension | 35,8mm |
|---|---|
| Accessories | yes |
| Spare part | no |
| Type of accessory, accessory for surge protection, energy technology | Bridge |
Environmental Data
0,0852 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0852 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0852 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Remote signalling
Lightning surge current (10/350 μs)
Maximum continuous voltage AC
Pole version
Item no.
MCF-C-440
IP20
no
25
440
1
5096915
MCF-C+FS-440
IP20
yes
25
440
1
5096917
KB MCF-CF 3
5089666
KB MCF-CF 4
5089667
Remote signalling
MCF-C-440
Item no.
5096915
Protection rating
IP20
Remote signalling
no
Lightning surge current (10/350 μs)
25
Maximum continuous voltage AC
440
Pole version
1
MCF-C+FS-440
Item no.
5096917
Protection rating
IP20
Remote signalling
yes
Lightning surge current (10/350 μs)
25
Maximum continuous voltage AC
440
Pole version
1
KB MCF-CF 3
Item no.
5089666
KB MCF-CF 4
Item no.
5089667

