Copper bridges with step width 17.6 mm
Type KB MB
Item no. 5089660
EAN 4012195709350



Item no. / Type
5089660 / KB MB
Smallest selling unit: 10 piece
10piece
piece
Description
The bridges KB... permit parallel connection of bases and poles of the MultiBase bases.
The bridges are available in various widths.
The bridges are available in various widths.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 17,8mm |
Environmental Data
0,03 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,03 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,03 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KB MB
5089660
KB MB
Item no.
5089660


