Convection grid profile
Type KG2EL 2000
Item no. 6287733
EAN 4012195146742




Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Sloping convection grid, for optically attractive closing of spaces between the device installation trunking and the wall. The convection grid profiles are suitable for horizontal and vertical mounting.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 19,3 mm |
| Height | 21,7 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Dimension | 20x22x2000 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | Rapid 80® |
Environmental Data
2,6816 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6816 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,6816 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (3)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
KG2RW 2000
2000
Pure white; RAL 9010
6287700
KG2RW 3000
3000
Pure white; RAL 9010
6287710
KG2EL 3000
3000
aluminium
6287723
KG2EL 2000
2000
aluminium
6287733
Length
Colour
KG2RW 2000
Item no.
6287700
Length
2000
Colour
Pure white; RAL 9010
KG2RW 3000
Item no.
6287710
Length
3000
Colour
Pure white; RAL 9010
KG2EL 3000
Item no.
6287723
Length
3000
Colour
aluminium
KG2EL 2000
Item no.
6287733
Length
2000
Colour
aluminium



