Control T piece without thread
Type SKT50W ALU
Item no. 2047593
EAN 4012195957843




Item no. / Type
Dimension L
Size
Dimension D
Smallest selling unit: 2 piece
2piece
piece
Description
Die-cast aluminium T piece, for mounting in pipe sections as a junction.
Removable cover for easier cable routing and later checking.
Removable cover for easier cable routing and later checking.
Technical data
Dimensions
| Length | 194 mm |
|---|---|
| Dimension L | 194 mm |
| Dimension l | 50 mm |
| Dimension D | 124,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Size | 50 |
| Polished surface | no |
| Brushed surface | no |
| Version for | Connector |
| ROHS-conformant | yes |
| Dimension | Ø50mm |
| Material | Cast aluminium |
| Product series | Metal pipes |
Environmental Data
6,6998 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 6,6998 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,6998 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension L
Size
Dimension D
Item no.
SKT16W ALU
72
16
47,5
2047588
SKT20W ALU
102
20
65
2047589
SKT25W ALU
115
25
75
2047590
SKT32W ALU
156
32
96
2047591
SKT40W ALU
156
40
96
2047592
SKT50W ALU
194
50
124,5
2047593
Dimension L
Size
Dimension D
SKT16W ALU
Item no.
2047588
Dimension L
72
Size
16
Dimension D
47,5
SKT20W ALU
Item no.
2047589
Dimension L
102
Size
20
Dimension D
65
SKT25W ALU
Item no.
2047590
Dimension L
115
Size
25
Dimension D
75
SKT32W ALU
Item no.
2047591
Dimension L
156
Size
32
Dimension D
96
SKT40W ALU
Item no.
2047592
Dimension L
156
Size
40
Dimension D
96
SKT50W ALU
Item no.
2047593
Dimension L
194
Size
50
Dimension D
124,5

