Control T piece with thread
Type SKTM16W ALU
Item no. 2047604
EAN 4012195957737




Item no. / Type
Dimension L
Size
Dimension D
Smallest selling unit: 5 piece
5piece
piece
Description
Die-cast aluminium T piece, with internal thread, for mounting in pipe sections as a junction.
Removable cover for easier cable routing and later checking.
Removable cover for easier cable routing and later checking.
Technical data
Dimensions
| Length | 72 mm |
|---|---|
| Dimension L | 72 mm |
| Dimension m (mm) | M16x1,5 |
| Dimension D | 47,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Thread | M16x1,5 |
| Size | 16 |
| Polished surface | no |
| Brushed surface | no |
| Version for | Thread |
| ROHS-conformant | yes |
| Dimension | M16x1,5 |
| Material | Cast aluminium |
| Product series | Metal pipes |
Environmental Data
0,9177 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9177 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9177 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Size
Dimension D
Item no.
SKTM16W ALU
72
16
47,5
2047604
SKTM20W ALU
102
20
65
2047605
SKTM25W ALU
115
25
75
2047606
SKTM32W ALU
156
32
96
2047607
SKTM40W ALU
156
40
96
2047608
SKTM50W ALU
194
50
124,5
2047609
Dimension L
Size
Dimension D
SKTM16W ALU
Item no.
2047604
Dimension L
72
Size
16
Dimension D
47,5
SKTM20W ALU
Item no.
2047605
Dimension L
102
Size
20
Dimension D
65
SKTM25W ALU
Item no.
2047606
Dimension L
115
Size
25
Dimension D
75
SKTM32W ALU
Item no.
2047607
Dimension L
156
Size
32
Dimension D
96
SKTM40W ALU
Item no.
2047608
Dimension L
156
Size
40
Dimension D
96
SKTM50W ALU
Item no.
2047609
Dimension L
194
Size
50
Dimension D
124,5


