Construction set for 90° angle to left, height 40−240 mm
Type OKA-G50040240FBL
Item no. 7423966
EAN 4012195651406



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
For the construction-side creation of a trunking junction as a 90° angle, T-piece or crossing. A flushfloor end cover is also required for the creation of a 90° angle (order separately). Suitable for the OKA-G and OKA-W trunking systems.
Technical data
Dimensions
| Length | 560 mm |
|---|---|
| Width | 500 mm |
Technical data
| Height-adjustment range, min. | 0 mm |
|---|---|
| Height-adjustment range, max. | 200 mm |
| Minimum screed height | 40 |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| With equipotential bonding | no |
| Removable cover | no |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| With separating retainer | no |
| Suitable for expansion joint | no |
| With overhang | yes |
| Function | Branch |
| With connection opening | no |
| Suitable for flushfloor, open underfloor trunking | no |
| ROHS-conformant | Exempt |
| Duct height, min. | 40 mm |
| Trunking height, max. | 240 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
10,1411 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 10,1411 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,1411 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
OKA-G20040240FBL
200
7423960
OKA-G30040240FBL
300
7423962
OKA-G40040240FBL
400
7423964
OKA-G50040240FBL
500
7423966
OKA-G60040240FBL
600
7423968
Width
OKA-G20040240FBL
Item no.
7423960
Width
200
OKA-G30040240FBL
Item no.
7423962
Width
300
OKA-G40040240FBL
Item no.
7423964
Width
400
OKA-G50040240FBL
Item no.
7423966
Width
500
OKA-G60040240FBL
Item no.
7423968
Width
600
