Construction clamp to 20 mm
Type 5010 20 FT
Item no. 5304520
EAN 4012195503057



Item no. / Type
5304520 / 5010 20 FT
Fit
Rd 8-10 mm
Clamping range, min.
4 mm
Clamping range, max.
20 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Mounting of the round conductor possible vertically or transverse to construction
• For fastening to constructions up to a flange thickness of 20 mm
• Fastening to constructions using a hexagonal bolt M10
• Meets the requirements of VDE 0185-305 (IEC 62305)
• For fastening to constructions up to a flange thickness of 20 mm
• Fastening to constructions using a hexagonal bolt M10
• Meets the requirements of VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Construction clamp |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 20mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Clamping range, min. | 4 mm |
| Clamping range, max. | 20 mm |
Environmental Data
1,0279 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0279 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0279 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Clamping range, min.
Clamping range, max.
Item no.
5010 20 FT
Rd 8-10
4
20
5304520
5010 20 FT
Item no.
5304520
Fit
Rd 8-10
Clamping range, min.
4
Clamping range, max.
20

