Construction and suspension profile, SL42 FT
Type SLH 42 2000 FT
Item no. 7103611
EAN 4012196582136



Item no. / Type
7103611 / SLH 42 2000 FT
Length
2000 mm
Smallest selling unit: 2 m
2m
m
Description
Perforated rail profile of ship ladder, SL 42, for creation of suspension and support structures.
The profile is available in bright steel on request.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 25 mm |
| Height | 3 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Dimension | 25x3 |
| ROHS-conformant | yes |
| Dimension | 25x3x2000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,2933 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2933 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,2933 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
SLH 42 2000 FT
2000
7103611
SLH 42 2000 FT
Item no.
7103611
Length
2000


