Construction and suspension profile FESP L BK
Type FESP L 50 4 BK
Item no. 7104960
EAN 4012196239832



Item no. / Type
7104960 / FESP L 50 4 BK
Length
3000 mm
Plate thickness
4 mm
Smallest selling unit: 3 m
3m
m
Description
Flat iron profile with double, offset longitudinal hole row for creation of suspension and support constructions.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 4 mm |
Technical data
| Plate thickness | 4 mm |
|---|---|
| ROHS-conformant | yes |
| Profile shape | Flat profile |
| Dimension | 50x3000x4 |
| Surface | Bright |
| Material | Steel |
Environmental Data
3,0431 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0431 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,0431 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
FESP L 50 4 BK
3000
4
7104960
FESP L 50 4 BK
Item no.
7104960
Length
3000
Plate thickness
4


