Construction and suspension profile
Type FLA 8 FT
Item no. 6399088
EAN 4012196477739



Item no. / Type
Material thickness
Smallest selling unit: 3 m
3m
m
Description
Flat steel for creation structures.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 40 mm |
| Height | 8 mm |
| Dimension L | 3000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 8 mm |
| Profile shape | Flat profile |
| Type of perforation | Perforated bar |
| Breakable | no |
| Hole width | 40 mm |
| With toothing | no |
| Dimension | 40 x 8 |
| EPD article | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 40x8x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,2636 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,2636 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,2636 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Material thickness
Item no.
FLA 5 FT
5
6399061
FLA 8 FT
8
6399088
Material thickness
FLA 5 FT
Item no.
6399061
Material thickness
5
FLA 8 FT
Item no.
6399088
Material thickness
8


