Connector part, 5-pin, screw connection
Type ST-S GST18i5p SW
Item no. 6108070
EAN 4012195273707



Item no. / Type
6108070 / ST-S GST18i5p SW
Smallest selling unit: 1 piece
1piece
piece
Description
Connector part, 5-pin, type GST18i, with screw connection for 1.5−2.5 mm² cables, single and fine-wire, with strain relief, one connection per pin, unmounted, for cables H05VV (Ø 9.5−13.5) NYM and (Ø 10.5−13.5 mm), lockable, according to the strain relief in VDE 0628 a lock should be planned, 250 V, 16 A.
Stripping length: 8 mm
Jacket removal length: 46 mm
Stripping length: 8 mm
Jacket removal length: 46 mm
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Colour | Black |
| Product series | pluggable electrical installation |
Environmental Data
0,0233 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0233 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0233 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ST-S GST18i5p SW
6108070
ST-S GST18i5p SW
Item no.
6108070

