Connector part, 3-pin, screw connection, white
Type ST-S GST18i3p W
Item no. 6108055
EAN 4012195273646



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Connector part, 3-pin, type GST18i with screw connection, low height (no slot loss in combination with distributor blocks), for cross-sections of 0.75–2.5 mm², single- and fine-wire cables connectable without end sleeve, for cable diameters between 6.5–10.5 mm (H05VV, NYM), unmounted with strain relief, terminable in situ, 250 V, 16 A.
Stripping length: 31 mm
Insulation removal length: 7 mm
Stripping length: 31 mm
Insulation removal length: 7 mm
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Colour | White |
| Product series | pluggable electrical installation |
Environmental Data
0,0195 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0195 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0195 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ST-S GST18i3p SW
6108054
ST-S GST18i3p W
6108055
ST-S GST18i3p SW
Item no.
6108054
ST-S GST18i3p W
Item no.
6108055

