Connector FT
Type LAS 60 FT
Item no. 6221378
EAN 4012196165131



Item no. / Type
6221378 / LAS 60 FT
Height
60 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Connector for creation of branches at the same height at a later date.
To increase the cable bracket, use a combination of corner plates of type LEB.
Technical data
Dimensions
| Height | 60 mm |
|---|
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| ROHS-conformant | yes |
| Dimension | H60mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,36 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,36 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,36 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Item no.
LAS 60 FT
60
6221378
LAS 60 FT
Item no.
6221378
Height
60



