Connector FT
Type LAS 110 FT
Item no. 6221424
EAN 4012196165315



Item no. / Type
6221424 / LAS 110 FT
Height
110 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Connector for creation of branches at the same height at a later date.
To increase the cable supporting surface, use a conjunction of corner plates of type LEB.
Technical data
Dimensions
| Height | 110 mm |
|---|
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| ROHS-conformant | yes |
| Dimension | H110mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4782 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4782 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4782 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Item no.
LAS 110 FT
110
6221424
LAS 110 FT
Item no.
6221424
Height
110



