Connector FS
Type LAS 60 FS
Item no. 6221351
EAN 4012196165070



Item no. / Type
6221351 / LAS 60 FS
Height
60 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Connector for creation of branches at the same height at a later date.
To increase the cable supporting surface, use a conjunction of corner plates of type LEB.
Technical data
Dimensions
| Height | 60 mm |
|---|
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| ROHS-conformant | yes |
| Dimension | H60mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3394 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3394 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3394 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Item no.
LAS 60 FS
60
6221351
LAS 60 FS
Item no.
6221351
Height
60


