Connector FS
Type LAS 110 FS
Item no. 6221416
EAN 4012196165254



Item no. / Type
6221416 / LAS 110 FS
Height
110 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Connector for creation of branches at the same height at a later date.
To increase the cable supporting surface, use a conjunction of corner plates of type LEB.
Technical data
Dimensions
| Height | 110 mm |
|---|
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| ROHS-conformant | yes |
| Dimension | H110mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5358 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5358 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5358 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Item no.
LAS 110 FS
110
6221416
LAS 110 FS
Item no.
6221416
Height
110



