Connector for supply trunking
Type OKB V 210
Item no. 7403860
EAN 4012195699712



Item no. / Type
7403860 / OKB V 210
Smallest selling unit: 1 piece
1piece
piece
Description
Connection element for trunking units and fittings.
Technical data
Technical data
| Seal installation option | no |
|---|---|
| Floor plate | no |
| With equipotential bonding | no |
| Removable cover | no |
| Suitable for expansion joint | no |
| ROHS-conformant | yes |
| Dimension | 212x50x50 |
| Surface | Strip galvanised |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
| Product series | OKB Series |
Environmental Data
0,7596 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7596 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7596 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OKB V 210
7403860
OKB V 210
Item no.
7403860

