Connector A2
Type LAS 60 A2
Item no. 6221386
EAN 4012196165193



Item no. / Type
6221386 / LAS 60 A2
Height
60 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Connector for creation of branches at the same height at a later date.
To increase the cable supporting surface, use a conjunction of corner plates of type LEB.
Technical data
Dimensions
| Height | 60 mm |
|---|
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| ROHS-conformant | yes |
| Dimension | H60mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,8286 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8286 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8286 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Item no.
LAS 60 A2
60
6221386
LAS 60 A2
Item no.
6221386
Height
60



