Connection thread sealing ring, PG
Type 107 F PG21 PE
Item no. 2030217
EAN 4012195168492



Item no. / Type
Dimension D1
Dimension D2
Dimension t
Smallest selling unit: 100 piece
100piece
piece
Description
Connection thread sealing ring, in accordance with Part 9 to DIN 46320, however, dimensions may, according to material or function, deviate, suitable for all plastic cable glands with PG connection thread to DIN EN 40430, the internal diameter of the sealing rings are designed so that they can be captively pre-mounted.
Technical data
Dimensions
| Dimension D1 | 34 mm |
|---|---|
| Dimension D2 | 27,5 mm |
| Dimension t | 2,2 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Inner diameter | 27,5 mm |
| External diameter | 34 mm |
| Screw for PG thread dimension | 21 |
| Version for | Flat sealing ring |
| ROHS-conformant | yes |
| Thickness | 2,2 mm |
| Dimension | PG21 |
| Material | Polyethylene |
| Product series | V-TEC |
Environmental Data
0,0053 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0053 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0053 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension D1
Dimension D2
Dimension t
Item no.
107 F PG7 PE
16,5
12,1
1,6
2030071
107 F PG9 PE
19
14,7
1,6
2030098
107 F PG11 PE
23
18
1,8
2030101
107 F PG13.5 PE
25
19,8
1,8
2030136
107 F PG16 PE
27
21,8
1,8
2030160
107 F PG21 PE
34
27,5
2,2
2030217
107 F PG29 PE
44
36,2
2,2
2030292
107 F PG36 PE
55,5
46,2
2,7
2030365
107 F PG48 PE
69,5
58,5
3,2
2030489
Dimension D1
Dimension D2
Dimension t
107 F PG7 PE
Item no.
2030071
Dimension D1
16,5
Dimension D2
12,1
Dimension t
1,6
107 F PG9 PE
Item no.
2030098
Dimension D1
19
Dimension D2
14,7
Dimension t
1,6
107 F PG11 PE
Item no.
2030101
Dimension D1
23
Dimension D2
18
Dimension t
1,8
107 F PG13.5 PE
Item no.
2030136
Dimension D1
25
Dimension D2
19,8
Dimension t
1,8
107 F PG16 PE
Item no.
2030160
Dimension D1
27
Dimension D2
21,8
Dimension t
1,8
107 F PG21 PE
Item no.
2030217
Dimension D1
34
Dimension D2
27,5
Dimension t
2,2
107 F PG29 PE
Item no.
2030292
Dimension D1
44
Dimension D2
36,2
Dimension t
2,2
107 F PG36 PE
Item no.
2030365
Dimension D1
55,5
Dimension D2
46,2
Dimension t
2,7
107 F PG48 PE
Item no.
2030489
Dimension D1
69,5
Dimension D2
58,5
Dimension t
3,2
