Connection thread sealing ring, metric
Type 107 F M20 PE
Item no. 2030012
EAN 4012195375678



Item no. / Type
Dimension D1
Dimension D2
Dimension t
Smallest selling unit: 100 piece
100piece
piece
Description
Connection thread sealing ring, suitable for all plastic cable glands, with metric thread according to DIN EN 60423 or ISO 68. The internal diameters of the sealing rings are designed in such a way that they can be pre-mounted in a captive manner.
Technical data
Dimensions
| Dimension D1 | 25,1 mm |
|---|---|
| Dimension D2 | 20 mm |
| Dimension t | 1,1 mm |
Technical data
| Inner diameter | 20 mm |
|---|---|
| External diameter | 25,1 mm |
| Suitable for metric thread dimension | 20 |
| Version for | Flat sealing ring |
| ROHS-conformant | yes |
| Thickness | 1,1 mm |
| Dimension | M20 |
| Material | Polyethylene |
| Product series | V-TEC |
Environmental Data
0,0099 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0099 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0099 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension D1
Dimension D2
Dimension t
Item no.
107 F M12 PE
16,3
12
1
2030004
107 F M16 PE
20,9
16
1,1
2030008
107 F M20 PE
25,1
20
1,1
2030012
107 F M25 PE
31,3
25
1,4
2030016
107 F M32 PE
37,6
32
1,7
2030020
107 F M40 PE
49,1
40
1,7
2030024
107 F M50 PE
60,1
50
2
2030028
107 F M63 PE
73,8
63
2
2030032
Dimension D1
Dimension D2
Dimension t
107 F M12 PE
Item no.
2030004
Dimension D1
16,3
Dimension D2
12
Dimension t
1
107 F M16 PE
Item no.
2030008
Dimension D1
20,9
Dimension D2
16
Dimension t
1,1
107 F M20 PE
Item no.
2030012
Dimension D1
25,1
Dimension D2
20
Dimension t
1,1
107 F M25 PE
Item no.
2030016
Dimension D1
31,3
Dimension D2
25
Dimension t
1,4
107 F M32 PE
Item no.
2030020
Dimension D1
37,6
Dimension D2
32
Dimension t
1,7
107 F M40 PE
Item no.
2030024
Dimension D1
49,1
Dimension D2
40
Dimension t
1,7
107 F M50 PE
Item no.
2030028
Dimension D1
60,1
Dimension D2
50
Dimension t
2
107 F M63 PE
Item no.
2030032
Dimension D1
73,8
Dimension D2
63
Dimension t
2
