Connection terminal to 14 mm
Type 272 14
Item no. 5318149
EAN 4012195421092



Item no. / Type
Smallest selling unit: 20 piece
20piece
piece
Description
• Flange thickness to 8 and/or 14 mm
• With 4 hexagonal bolts M8
• Conforms to the requirements according to DIN V VDE V 0185-3, Section 4.5
• With 4 hexagonal bolts M8
• Conforms to the requirements according to DIN V VDE V 0185-3, Section 4.5
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Connection terminal |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 14mm |
| Surface | Hot-dip galvanised |
| Material | Cast steel |
| Clamping range, max. | 14 mm |
Environmental Data
0,4819 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4819 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4819 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material
Item no.
272 8
Cast steel
5318084
272 14
Cast steel
5318149
272 8
Item no.
5318084
Material
Cast steel
272 14
Item no.
5318149
Material
Cast steel

